Группа компаний Endress+Hauser

Медиа-центр

Мероприятия

Ваша карьера c Endress+Hauser

Онлайн-инструменты

Контакты

Proline Cubemass C 100
Coriolis flowmeter

The ultra-compact sensor for smallest quantities with an ultra-compact transmitter

  • Coriolis flowmeter - Proline Cubemass C 100 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

  • Introduction of Proline Web server

Mainly in the automotive sector, particularly in test rigs for fuel consumption, small quantities of substances have to be precisely measured. Cubemass C 100, the lightweight and ultra-compact flowmeter is the smallest specialist for direct mass and density measurement. From just a few drops to 1000 kilograms an hour – Cubemass C 100 measures under high pressure conditions without compromises.

Преимущества

  • Reduced installation cost – compact single-tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Область применения

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • For smallest quantities of liquids and gases; ideal for skid integration.

Device properties

  • Nominal diameter: DN 1 to 6 (1/24 to 1/4")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Local display available

Характеристики и спецификации

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Ранняя версия / Новое поколение

Ранняя версия: Cubemass / 8CM

Примеры успешного применения

Контакты

ООО "Эндресс+Хаузер"
Варшавское шоссе , 35, стр.1 117105 Москва , Российская Федерация
Тел.: 8 800 222 7222
Факс: +7 495 783 2855
Отправить письмо по электронной почте

Новости