Группа компаний Endress+Hauser

Медиа-центр

Мероприятия

Your career with Endress+Hauser

Онлайн-инструменты

Контакты

Picomag
Electromagnetic flowmeter

Smart magmeter for utilities – intuitive · convenient · multivariable

  • ©Endress+Hauser

    The Picomag flowmeter received the Red Dot Design Award in the product design category.

  • Picomag – The plug-and-play flowmeter for utilities

  • Picomag – Initial commissioning with the SmartBlue App

  • The Electromagnetic Flow Measuring Principle

Picomag is the economical magmeter for many applications in secondary circuits with conductive liquids in all industries. End customers, skid builders, equipment manufacturers and system integrators value the space-saving Picomag for its flexible installation capabilities. Additionally, its future-oriented, intuitive operation via SmartBlue app on every Bluetooth-enabled smartphone or tablet ensures fast, secure and simple commissioning.

Преимущества

  • Quick offline configuration check – unique, comfortable knock functionality

  • Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection

  • Simple device access through its whole lifecycle – no manual needed due to intuitive SmartBlue App

  • Instant local process monitoring – large, user-friendly display of all measurement activities

  • Flexible integration into all fieldbus systems – plug-and-play device with IO-Link

  • Fewer measuring points necessary – simultaneous flow and temperature measurement

  • Cost-efficient specialist for use in tight spaces e.g. skids – sensor and transmitter in one housing

Область применения

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Ideal for measurement of conductive liquids in many utility applications across all industries.

Device properties

  • Wireless remote access via Bluetooth SmartBlue App

  • IO-Link and various I/Os for all line-sizes

  • 1.4" TFT color display with backlight

  • High shock and vibration resistance

  • Degree of protection: IP65/67

  • Empty pipe detection

Характеристики и спецификации

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Контакты

ООО "Эндресс+Хаузер"
Варшавское шоссе , 35, стр.1 117105 Москва , Российская Федерация
Тел.: +7 495 783 2850
Факс: +7 495 783 2855
Отправить письмо по электронной почте

Сопутствующие темы

Новости по теме