Группа компаний Endress+Hauser

Медиа-центр

Мероприятия

Ваша карьера c Endress+Hauser

Онлайн-инструменты

Контакты

Omnigrad S TMT162R
Pt100 Thermometer, Field transmitter

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

  • RTD thermometer TMT162R with field transmitter, display and HART, FOUNDATION Fieldbus or PROFIBUS PA ©Endress+Hauser
  • RTD thermometer TMT162R with field transmitter, display and HART, FOUNDATION Fieldbus or PROFIBUS PA ©Endress+Hauser

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. The thermometer fulfills the corresponding safety requirements due to various certificates and tests. The use of a transmitter leads to higher accuracy and reliability in comparison to directly wired sensors.

Преимущества

  • Dual compartment housing

  • Backlit display with large measured value, bar graph and fault condition indication

  • Galvanic isolation 2 kV (sensor input to the output)

  • Wide range of threaded thermowell connections available as standard

  • Replaceable measuring insert comprising a mineral insulated tube (SS 316L/1.4404)

  • Approvals for hazardous areas: Flameproof enclosure (Ex d), Intrinsic safety (Ex ia), Non-sparking (Ex nA); marine approval

  • Aluminum or stainless steel housing, degree of protection IP67, NEMA 4x

Область применения

  • Chemical/pharmaceutical industry

  • Petrochemical industry

  • Energy industry

  • Paper industry

  • General industrial applications

The TMT162R RTD assembly comprises a measuring insert (Pt100) and an electronic field transmitter with HART®, FOUNDATION Fieldbus™ or PROFIBUS® PA protocol.

Характеристики и спецификации

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Ранняя версия / Новое поколение

Ранняя версия: TMD833T

Примеры успешного применения

Контакты

ООО "Эндресс+Хаузер"
Варшавское шоссе , 35, стр.1 117105 Москва , Российская Федерация
Тел.: 8 800 222 7222
Факс: +7 495 783 2855
Отправить письмо по электронной почте

Новости по теме