Группа компаний Endress+Hauser

Медиа-центр

Мероприятия

Ваша карьера c Endress+Hauser

Онлайн-инструменты

Контакты

iTEMP TMT162
Temperature field transmitter

Electronic monitoring, conversion and display of input signals - all over the industries

  • Temperature field transmitter TMT162 with HART, FOUNDATION Fieldbus or Profibus communication ©Endress+Hauser

    TMT162 with backlit display

  • Temperature field transmitter TMT162 with HART, FOUNDATION Fieldbus or Profibus communication ©Endress+Hauser
  • Temperature field transmitter TMT162 with HART, FOUNDATION Fieldbus or Profibus communication ©Endress+Hauser

Unsurpassed reliability, accuracy and long-term stability in critical processes. The remote configurable transmitter transfers and monitors converted signals from RTD sensors and thermocouples as well as from resistance and voltage signals using selectively HART®, FOUNDATION Fieldbus™-, PROFIBUS® PA-communication. It visualizes the signals on its own backlit display. A field housing allows a direct connection in harsh process areas as well as in hygienic applications as option.

Преимущества

  • High reliability in harsh industrial environments due to dual compartment housing and compact, fully potted electronics

  • Backlit display with large measured value, bar graph and status condition indication

  • Diagnostics information according to NAMUR NE107

  • International approvals such as FM, CSA (IS, NI, XP and DIP) and ATEX (Ex ia, Ex nA nL, Ex d and dust ignition-proof); marine approval

  • SIL certification as per IEC 61508:2010

  • Galvanic isolation 2 kV (sensor input / current output)

Область применения

  • Universal input usable for resistance thermometer (RTD), thermocouple (TC), resistance thermometer (Ω), voltage transmitters (mV)

  • HART ® protocol for converting various input signals to a scalable 4 to 20 mA analog output signal. Operating the transmitter using handheld terminals Field Xpert SFX350/370, field communicator 475 or remotely via PC

  • FOUNDATION Fieldbus™ ITK 6.1.2

  • PROFIBUS® PA Profile 3.02

  • Optional: stainless steel housing for hygienic or Ex d application

Характеристики и спецификации

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Ранняя версия / Новое поколение

Ранняя версия: TMD833, iTEMP FF TMT165

Примеры успешного применения

Контакты

ООО "Эндресс+Хаузер"
Варшавское шоссе , 35, стр.1 117105 Москва , Российская Федерация
Тел.: 8 800 222 7222
Факс: +7 495 783 2855
Отправить письмо по электронной почте

Новости по теме