Выполните поиск по ключевым словам, коду изделия, коду заказа или серийному номеру, например: «CM442» или «Техническое описание»
Для начала поиска введите минимум 2 символа.
  • История

Taking the right turn

Divisible neck with quick release

One simple turning movement for opening and easy re-installation after calibration.
Patented thermometer extension neck with quick release for fast and easy recalibration. Fault prevention and time savings - the insert can be quickly removed. Protected against ingress of water due to protection class IP69K. No risk of mechanical damage or wiring errors during recalibration.

Преимущества

  • Significant time savings during recalibration (up to 20 min. per measuring point)

  • Avoidance of wiring errors during re-installation

  • Cost savings through minimization of plant down-times

  • High process and system safety

In order to detect curve drifts of the sensor element the thermometers are cyclically recalibrated with great effort. This time consuming recalibration involves risks in terms of wiring errors. The divisible extension neck iTHERM QuickNeck allows a tool-free removal of the insert for calibration purposes without interrupting the process. By turning the terminal head the insert can be removed from the protection tube and is ready for an on-site calibration.