Automatic water sampler
Liquistation CSF48

CSF48 automatically takes water samples in wastewater treatment plants, sewage networks, etc. ©Endress+Hauser

Liquistation CSF48 automatically takes water samples for monitoring of wastewater treatment plants, sewage networks, surface water and industrial processes.

The stationary automatic water sampler is available with plastic and stainless steel housings. ©Endress+Hauser

The stationary automatic water sampler is available with plastic and stainless steel housings and various sample bottle configurations.

Heartbeat Technology allows status-oriented maintenance of the automatic water sampler. ©Endress+Hauser

Heartbeat Technology allows status-oriented maintenance of the automatic water sampler.

The CSF48 vacuum sampler offers accurate sample volumes and a high sample transport velocity. ©Endress+Hauser

Liquistation CSF48 with vacuum pump. It is used for most standard sampling applications as it offers accurate, reproducible sample volumes and a high sample transport velocity.

The CSF48 peristaltic sampler allows cyclic rinsing of the suction line and variable sample volumes. ©Endress+Hauser

Liquistation CSF48 with peristaltic pump. This version is recommended when cyclic rinsing of the suction line or variable sample volumes are desired.

The Liquistation CSF48 sampler without pump is used for automatic sampling from pressurized pipes. ©Endress+Hauser

Liquistation CSF48 without pump. It is used together with the CSA420 assembly for automatic sampling from pressurized pipes or tanks. With this system no waste drainage is necessary.

Fully automatic sampling in water, wastewater and industrial applications

Sampling made safe and easy. The Liquistation CSF48 automatic water sampler complies with worldwide water regulation, features a fail-safe cooling system and vandalism-proof housing guaranteeing outstanding safety for your samples. Easy, menu-guided sample programming and tool-free maintenance save you time in your everyday tasks. Liquistation can be upgraded to a complete measuring station for modern environmental monitoring at any time giving you the flexibility to address future demands.

  • Преимущества

    • Automatic water sampling in full compliance with all relevant national and international standards such as ISO 5667

    • 100% adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling

    • By connecting up to four...

  • Область применения

    Liquistation CSF48 is suitable for the following applications:

    • Municipal and industrial wastewater treatment plants:
      - Self monitoring
      - Process monitoring
      - Monitoring of indirect dischargers
      - Monitoring of sewage system

    • Authorities and water...

Характеристики и спецификации

Назад

Details

  • Принциип измерения

    Пробоотборник

  • Функции

    Стационарный пробоотборник

  • Применение

    Отбор проб из жидкостей

  • Система дозирования

    Система с вакуумным насосом
    Система с перистальтическим насосом
    Арматура

  • Высота всасывания

    6 м - высота всасывания
    8 м - высота всасывания

  • Шкаф

    Пластик PS
    Пластик ASA+PC
    Нерж. сталь V2A
    Нерж. сталь V4A

  • Система распределения

    Возможно

  • Рабочая температура

    Температура пробы 2...50°C (36...122°F)

  • Охлаждение

    Активный, модуль динамического охлаждения

  • Рабочее давление

    макс. 0,8 бар (11,6 фунт/кв. дюйм)

  • Обогрев

    Испаритель и размораживатель встроен в компактный корпус

  • Входной сигнал

    Аналоговые: 2, гальванически развязанные
    Двоичные: 2, гальванически развязанные
    Опции: от 1 до 4 цифровых датчиков

  • Выходной сигнал

    Двоичные: 2, гальванически развязанные
    Опции: от 2 до 6 релейных и от 2 до 6 токовых выходов

  • Коммуникационный протокол

    CDI
    Опции: Ethernet, PROFIBUS DP, Modbus RS485, Modbus TCP

  • Регистрация данных

    Все события и данные
    Статистика отбора проб

  • Питание

    90-260 В AC
    24 В DC

  • Габаритные размеры

    1258 x 753 x 625 мм (В x Ш x Г)
    49,5 x 29,7 x 24,6 (В x Ш x Г)

  • Масса

    91 - 146 кг

  • Аксессуары

    Система дозации
    Электрооборудование
    Аксессуары для корпуса

  • Опция

    Соединение с цифровыми датчиками по протоколу Memosens, связь по цифровой шине

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Nr
Order code
Specification
  • Ранняя версия

Загрузки