Digital oxygen sensor
Memosens COS81D

The Memosens COS81D optical oxygen sensor is available in 120 mm length. ©Endress+Hauser

The Memosens COS81D optical oxygen sensor is available in 120 mm and...

The Memosens COS81D optical oxygen sensor is available in 220 mm length. ©Endress+Hauser

...220 mm length.

The sensor is designed according to ASME BPE and EHEDG. ©Endress+Hauser

The sensor is designed according to ASME BPE and EHEDG allowing its use in applications with highest hygiene requirements such as fermentation, inertization or drinking water production.

Memosens COS81D can be applied in the process and in the laboratory. ©Endress+Hauser

Memosens COS81D can be applied in the process and in the laboratory. Providing you with 100% measuring consistency throughout your entire production.

Memosens COS81D with c-shaped sensor cap. Use this cap for oxygen measurement in fermenters. ©Endress+Hauser

Memosens COS81D with c-shaped tip of the sensor cap. Use this cap for oxygen measurement in liquids such as fermenter applications, to prevent the attachment of air bubbles.

Memosens COS81D with u-shaped sensor cap. Use this cap for oxygen measurement in inertization. ©Endress+Hauser

Memosens COS81D with u-shaped tip of the sensor cap. Use this cap for oxygen measurement in gas phases such as in inertizations, where abrasive particles could damage the cap's optical layer.

Conveniently maintain and calibrate your COS81D sensor in the laboratory with Memobase Plus CYZ71D. ©Endress+Hauser

Conveniently maintain and calibrate your Memosens COS81D sensor under controlled conditions in your lab with the Memobase Plus software.

Install the precalibrated sensor in your process and your measurement is instantly ready. ©Endress+Hauser

Install the precalibrated Memosens COS81D sensor in your process and your measurement is instantly ready for the next batch.

The sensor's position in a fermenter. ©Endress+Hauser

The sensor's position in a fermenter.

The concentration of oxygen dissolved in a liquid can be measured using the amperometric or optical measuring principles. This video shows what it is about and how these measuring principles work.

Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Memosens optical oxygen sensor for hygienic applications in Life Sciences, Pharma and Food

Memosens COS81D is the ideal oxygen sensor for hygienic applications such as fermentation and inertization. Its precise, long-term stable measurements and its permanent self-monitoring ensure the most reliable measured values to help meet your desired product quality and optimize product yield. Thanks to Memosens digital technology, COS81D combines maximum process and data integrity with simple operation. It enables lab calibration and facilitates predictive maintenance.

  • Преимущества

    • Hygienic design according to EHEDG and ASME BPE (incl. USP class VI and FDA compliance) avoids cross-contamination and fulfills all GMP and GLP requirements.

    • The sensor can be used in process applications as well as benchtop fermenters. Providing you...

  • Область применения

    Memosens COS81D measures oxygen in applications with high demands to sterility and hygiene such as:

    • Fermentation

    • Inertization

    • Drinking water production

    With its international explosion protection approvals, such as ATEX and IECEx, the Memosens COS81D...

Характеристики и спецификации

Назад

Details

  • Принциип измерения

    Датчик кислорода

  • Применение

    Управление технологическими процессами при производстве энзимов
    Управление ростом культур
    Биотехнологическое производство
    Пищевая промышленность
    Применение в различных технологических процессах

  • Монтаж

    Стандартное присоединение к процессу Pg 13.5
    Возможность монтажа в стандартных арматурах для измерения pH

  • Характеристики

    Цифровое оптическое измерение растворенного кислорода (на основе люминесценции).
    Отсутствие потребности в потоке – измерение может производиться даже в стоячей воде.

  • Диапазон измерения

    0,004 ... 30 мг/л
    0,05 ... 330 %SAT
    0,1 ... 700 гПа

  • Принцип измерения

    В оптически активный слой (слой флуоресценции) встраиваются чувствительные к кислороду молекулы (маркеры). Поверхность слоя флуоресценции находится в контакте со средой. Оптика датчика направлена на обратную сторону слоя флуоресценции. Оптика датчика отправляет в слой флуоресценции пучки зеленого света. Маркеры "отвечают" (флуоресцируют) пучками красного света. Длительность и интенсивность ответных сигналов напрямую зависит от содержания кислорода или парциального давления.

  • Конструкция

    оптическая система, 12 мм нержавеющая сталь

  • Материал

    Корпус датчика: нержавеющая сталь
    Уплотнение процесса:FKM (USP<87>,<88> класс VI и FDA)
    Уплотнение/уплотнительные кольца:EPDM,FFKM (USP<87>,<88> класс VI и FDA)

  • Габаритные размеры

    Диаметрr : 12 мм (0,46 дюйма) Длина стержня: 120,225,360 и 420 мм
    (4,72;8,86;14,2 и 16,5 дюйма)

  • Рабочая температура

    -5 ... 140 °C
    23 ... 280 °F

  • Рабочее давление

    0,02 ... 13 бар абс.
    0 ...190 psi

  • Датчик температуры

    Pt1000 класс B в соответствии с DIN IEC 60751

  • Подключение

    Соединительная головка Memosens

  • Дополнительные сертификаты

    сертификация материала 3.1
    - Шероховатость поверхности Ra<0,38

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Nr
Order code
Specification
    • Order code COV81-

      Рем. компект Memosens COV81

      Сервисный компект для Memosens COS81D содержит оптический колпачок, упл.кольца и прочие материалы для обслуживания COS81D

    • Order code COY8-

      Гель нулевой точки COY8

      Нулевая точка: Поверка, калибровка, настройка Проверка нулевой точки датчиков кислорода ::Амперометрические и оптические датчики ::12 и 40мм диаметр ::Лабораторное и полевое применение

    • Order code CYK11-

      Измерительный кабель CYK11 Memosens

      Удлинительный кабель, Применение: цифровые датчики с фиксированным кабелем. Диапазон рабочих температур: -30...90oC