Группа компаний Endress+Hauser

Медиа-центр

Мероприятия

Ваша карьера c Endress+Hauser

Онлайн-инструменты

Контакты

Conductive
Point level detection
Pump Protection FTW360

Compact flush-mounted probe

  • Pump Protection FTW360 ©Endress+Hauser

The FTW360 is made for detection of liquids on the suction side of a pump for dry run protection. It operates in all conductive liquids, sludges and pastes that do not form an insulated build-up on the wall of the piping (e.g. oil film). The unit is also suitable for minimum or maximum detection in tanks.

Преимущества

  • Simple and reliable solution also for adhesive or viscous products

  • Cost-effective probe for conductive liquids

  • Universal electronics for AC and DC voltages

Область применения

For detection of liquids on the suction side of a pump for dry run protection. For conductive liquids, sludges and pastes that do not form an insulated build-up on the wall of the piping (e.g. oil film). For minimum or maximum detection in tanks.

  • Process connection: Thread

  • Sensor length: Flush-mounted

  • Temperature: -20 to +100°C (-4 to +212°F), CIP to 130°C, for ½ h

  • Pressure: -1 to 10bar (-14.5 to 145psi)

Характеристики и спецификации

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Ранняя версия / Новое поколение

Ранняя версия: T10805, T12824, T6256

Новое поколение: Liquipoint FTW33

Контакты

ООО "Эндресс+Хаузер"
Варшавское шоссе , 35, стр.1 117105 Москва , Российская Федерация
Тел.: 8 800 222 7222
Факс: +7 495 783 2855
Отправить письмо по электронной почте

Новости