Microwave barrier
Switch amplifier
Nivotester FTR325

Nivotester FTR325 ©Endress+Hauser

For the Soliwave FQR50/FDR50 microwave barrier

The Nivotester FTR325 is a 1-channel switch amplifier and suitable for the Soliwave FQR50/FDR50 microwave barrier. Used for point level detection for any type of solids or for control and counting tasks for packaged goods.

  • Преимущества

    • High level of operational safety through line monitoring up to the sensor

    • Easy installation due to compact housing for easy inline mounting on standard rack rails and wiring via pluggable terminal block connectors

    • Selectable pick-up and/or drop-out...

  • Область применения

    Typical bulk solids are: wood chips, wood dust or flour, plaster, cement, ash, paper or cardboard shred, gravel, sand, dried powders in general, bags and boxes.

    • Ambient temperature: -20 to +60°C (-4 to +140°F)

    • Mounting: Standard rack rails

    • International...

Details

  • Принциип измерения

    Микроволновый барьер

  • Характеристики/Применение

    Конструкция: для монтажа на рейку

  • Температура окружающей среды

    -20 °C ... 60 °C

  • Связь

    Реле, DPDT

  • Сертификаты/Нормативы

    ATEX, IEC Ex

  • Компоненты

    Излучатель: FQR50

    Ресивер: FDR50

  • Замена

    Nivotester FTR525

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Nr
Order code
Specification
  • Новое поколение