Группа компаний Endress+Hauser



Ваша карьера в Endress+Hauser!



Level measurement
Silopilot FMM50

For continuous level measurement even in high bulk solids silos or bins

  • Silopilot FMM50 aluminium housing ©Endress+Hauser

Silopilot FMM50 is an electromechanical level system. Depending on the sensing weight, the level can be measured in bins or silos with dusty, fine-grained or coarse-grained bulk solids or in tanks with liquids.


  • High reliability level measurement of powdery, fine-grained or coarse-grained bulk solids

  • Safe measurements in extremely dusty environments

  • Fully electronic digital minimum fail-safe control, therefore no running down of the sensor weight into the silo outlet and no risk to the conveying systems

  • Quick menu-guided local operation using a 4-line text display

  • High performance three-phase engine (traction power up to 500N) using a single-phase supply voltage by employment of a converter, therefore simple electric supply

  • Optional design with certification for application in areas subject to dust explosion hazard zones 20, 21 and 22 (measuring zone) or zones 21 and 22 (device zone), category 1/2D

Область применения

For level measurement in bunkers or silos for dusty, fine or coarse-grained bulk products, or in tanks containing liquids.

  • Process connection: Flange

  • Temperature: -40 to +230°C (-40 to +446°F)

  • Pressure: 0.8 to 3bar (11.6 to 43.5psi)

  • Measuring range: 70m (230ft)

  • Accuracy: ±5cm (1.97")

  • International explosion protection certificates

Характеристики и спецификации

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Ранняя версия / Новое поколение

Ранняя версия: Silopilot FMM760, FMM760L, FMM760Z

Примеры успешного применения


ООО "Эндресс+Хаузер"
Варшавское шоссе , 35, стр.1 117105 Москва , Российская Федерация
Тел.: +7 495 783 2850
Факс: +7 495 783 2855

Новости по теме