Группа компаний Endress+Hauser

Медиа-центр

Мероприятия

Ваша карьера c Endress+Hauser

Онлайн-инструменты

Контакты

Vibronic
Point level detection
Soliphant FTM51

Robust point level switch with extension tube for fine-grained bulk solids also for hazardous areas

  • Soliphant FTM51 ©Endress+Hauser
  • Soliphant FTM51 ©Endress+Hauser
  • Vibronic measuring principle

Soliphant FTM51 is a robust point level switch for use in silos containing fine-grained or powdery solids even with a low bulk density. Suitable for a wide range of applications with international certificates for use in dust or gas hazardous areas. Available with polished fork and stainless steel housing with Tri-Clamp or with aluminum housing and coated fork. Maintenance-free device for use in typical applications like: cereals, flour, cocoa, sugar, animal feed, dye powder, chalk.

Преимущества

  • SIL2 in accordance with IEC 61508

  • No mechanically moved parts, free of maintenance

  • Measurement not affected by build-up or external vibration

  • Various electronic inserts: e.g. NAMUR, relay, thyristor and PFM-signal outputs for optimum alignment with the plant control system

  • Build-up and abrasion display selectable, density setting and switching delay selectable

  • Choice of coated or polished sensor

  • Build-up and corrosion detection

Область применения

Point level switch for fine grained solids and powder.

  • Process connections: Threads, flanges and hygienic connection (Tri-Clamp)

  • Temperature: -50 to +280°C (-60 to +540°F)

  • Pressure: -1 to +25bar (-14.5 to +360psi)

  • Sensor length: 300mm to 4,000mm

  • Sensor material: 316L (3,2µm, 0,8 µm, PTFE coated, ETFE coated)

  • International explosion protection certificates

Характеристики и спецификации

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Ранняя версия / Новое поколение

Ранняя версия: Soliphant II FTM31, Soliphant II FTM31D, FTM31DR, Soliphant II FTM31S

Примеры успешного применения

Контакты

ООО "Эндресс+Хаузер"
Варшавское шоссе , 35, стр.1 117105 Москва , Российская Федерация
Тел.: 8 800 222 7222
Факс: +7 495 783 2855
Отправить письмо по электронной почте

Новости по теме