Группа компаний Endress+Hauser

Медиа-центр

Мероприятия

Ваша карьера c Endress+Hauser

Онлайн-инструменты

Контакты

Conductive
Point level switch
Nivotester FTW325

Point level switch with intrinsically safe signal circuit for connection to a conductive sensor

  • Nivotester FTW325 ©Endress+Hauser

The Nivotester FTW325 is a point level switch with intrinsically safe signal circuit for connection to a conductive sensor. It has a compact housing for easy series mounting on a standard DIN rail in the cabinet.

Преимущества

  • Cost-effective point level switch for conductive liquids

  • Intrinsically safe signal circuit EEx ia IIC for using sensors in hazardous areas

  • Line monitoring up to the sensor

  • Configurable sensitivity range

  • Alarm relay can be switched as second level relay (SPDT)

  • Easy wiring thanks to pluggable terminal blocks

Область применения

For point level detection in tanks for liquids also for hazardous areas. Overfill prevention for tanks with flammable or non-flammable water-polluting liquids. Pump dry running protection.

  • Mounting: Standard rails in cabinet

  • Two-point control and point level detection

  • Ambient temperature: -20 to +60°C (-4 to +140°F)

  • International explosion protection certificates

Характеристики и спецификации

Документы / руководства пользователя / программное обеспечение

Аксессуары / Запчасти

Ранняя версия / Новое поколение

Ранняя версия: FTW420, FTW470Z, FTW520Z, FTW570Z

Примеры успешного применения

Контакты

ООО "Эндресс+Хаузер"
Варшавское шоссе , 35, стр.1 117105 Москва , Российская Федерация
Тел.: 8 800 222 7222
Факс: +7 495 783 2855
Отправить письмо по электронной почте

Новости